??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
10 1/2 mm
Series
056
Part No.
074115
Description
P4B056-ISAF-1008R HYD
A
10.99 Inch
A1
10.33 Inch
A2
6.44 Inch
B
34.25 Inch
C
9.00 Inch
D MIN.
26.25 Inch
D MAX.
29.50 Inch
E
5.50 Inch
F Bolts
1.500 Inch
G
3.25 Inch
H
4.00 Inch
J
20.12 Inch
K
1.62 Inch
L
14.28 Inch
L2
14.98 Inch
M
9.88 Inch
P
23.88 Inch
S
5.58 Inch
S1
5.24 Inch
X
0.38 Inch
Z
0.03 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.